Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL MPS-3323
Bill of material
15501601
MD01
VAR__MANUID_
15501601
DESCSHORT
Short Description
AL MPS-3323
DESCLONG
Long Description
Assembly plate, galvanized steel sheet, 1.5 mm thick, for AL 3323<br /><strong>Dimensions: </strong>213 x 314 x 1,5 mm
INTNO
International product number
4013902120543
MANUID
Product number of the Manufacturer
15501601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AL MPS-3323
EF000008
213
EF000040
1.500
EF000115
true
EF000139
EV000193
EF002169
EV000179
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.738
LENGTH
314
WIDTH
213
DEPTH
1.500
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04