Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL MPS-88
Bill of material
15500501
MD01
VAR__MANUID_
15500501
DESCSHORT
Short Description
AL MPS-88
DESCLONG
Long Description
Assembly plate, galvanized steel sheet, 1.5 mm thick, for AL 88<br /><strong>Dimensions: </strong>64 x 69 x 1,5 mm
INTNO
International product number
4013902120437
MANUID
Product number of the Manufacturer
15500501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AL MPS-88
EF000008
64
EF000040
1.500
EF000115
true
EF000139
EV000193
EF002169
EV000179
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0441
LENGTH
69
WIDTH
64
DEPTH
1.500
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04