Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL NS35-110
Bill of material
16200901
MD01
VAR__MANUID_
16200901
DESCSHORT
Short Description
AL NS35-110
DESCLONG
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm, Enclosure type AL 1212<br /><strong>Dimensions: </strong>35 x 110 x 7,5 mm
INTNO
International product number
4013902120550
MANUID
Product number of the Manufacturer
16200901
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AL NS35-110
EF000010
EV005273
EF000040
7.500
EF000139
EV000283
EF000386
1
EF001438
110
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.045
LENGTH
110
WIDTH
35
DEPTH
7.500
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04