Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
SIHGA
Description
Anker ZSS - BeziFix
Bill of material
BeziFix® ZSS 12.5 x 160
AN
Art.No.
VE
Montagepack
30
BS
Bezifix Anker ZSS
D1
Dimension
12.5 mm
L
Dimension
mm
SW
Dimension
17 mm
DS
44 mm
AD
Sec.component
mm
D2
Drill hole Concrete Diameter
10 mm
T
Drill hole Concrete Depth
80 mm
PL
Product link
Product link
VL
Video link
Video link