Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AP 254/02_5WG1254-3EY02 - Flush-mounted sensor
Bill of material
AP 254/02 Kombisensor(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
AP 254/02 Combi sensor
SA110ID05
Main product group
AP 254/02
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
72.000
SA71015ID05
Width
54.000
SA71015ID06
Height
110.000
SA71015ID07
mass (net)
0.158
SA700ID19
Protection class (IP), evaluation electronics
LINK
http://www.siemens.com/gamma-td?ssn=5WG1254-3EY02
SA810ID03
Order number
5WG1254-3EY02
SA810ID04
DataNorm number
5WG1254-3EY02
SA810ID06
GTIN number
4001869384726
SA810ID10
Description text
AP 254/02 Combi sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM classcode
EC000926
ETIMCLASSN
ETIM classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.MOVEMENTSENSOR
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_53