Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AP 257/22_5WG1257-3AB22
Bill of material
AP 257/22 Wetterzentrale GPS(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
AP 257/22 Weather station GPS
SA110ID05
Main product group
AP 257/22
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
96.000
SA71015ID05
Width
118.000
SA71015ID06
Height
77.000
SA71015ID07
mass (net)
0.427
SA300ID03
SA700ID17
Condensation permitted
no
SA400ID03
LINK
http://www.siemens.com/gamma-td?ssn=5WG1257-3AB22
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
5WG1257-3AB22
SA810ID04
Datanorm number
5WG1257-3AB22
SA810ID06
GTIN number
4001869402314
SA810ID10
Description text
AP 257/22 Weather station GPS
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcSensor.NOTDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76