AQR2534ANW Unterputzfühler Front(0)
Siemens Building Technologies EUROPEAN Portfolio
KNX Building Control
Physical sensors
without KNX connection
Air quality
AQR2534ANW
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
Characteristics Graph
2D
CAD模型選擇
{siemens_bt_eu/knxgebaeudesystemtechnik/physikalischesensoren/ohneknxanschluss/luftqualitaet/aqr2534anw/aqr2534anw_s55720_s138.prj},{NB=AQR2534ANW Unterputzfühler Front(0)},{SA810ID03=S55720-S138},{SA71015ID04=55.000},{SA71015ID05=12.000},{SA71015ID06=55.000},{SA71015ID07=0.070},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA400ID03=0.000},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=AQR2534ANW Unterputzfühler Front},{SA110ID05=AQR2534ANW},{PREVIEW=../../_pool_/14/44/a6v10334315.png},{BUSPROTOKOLL=KNX},{SA100ID04=Raumautomation},{SA700ID19=IP30},{SA700ID17=nein},{LINK=http://www.siemens.com/btproduct?S55720-S138},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AQR2534ANW_S55720-S138 - Flush-mounted sensor
Bill of material
AQR2534ANW Unterputzfühler Front(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
AQR2534ANW Flush-mounted sensor Front
AQR2534ANW Flush-mounted sensor Front
SA110ID05
Main product group
AQR2534ANW
AQR2534ANW
PREVIEW
Preview
../../_pool_/14/44/a6v10334315.png
../../_pool_/14/44/a6v10334315.png
LODLEVEL
Level of detail
Low
Low
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
55.000
55.000
SA71015ID05
Width
12.000
12.000
SA71015ID06
Height
55.000
55.000
SA71015ID07
mass (net)
0.070
0.070
SA700ID19
Protection class (IP), evaluation electronics
IP30
IP30
LINK
http://www.siemens.com/btproduct?S55720-S138
http://www.siemens.com/btproduct?S55720-S138
SA810ID03
Order number
S55720-S138
S55720-S138
SA810ID04
DataNorm number
S55720-S138
S55720-S138
SA810ID06
GTIN number
7612914081841
7612914081841
SA810ID10
Description text
AQR2534ANW Flush-mounted sensor Front
AQR2534ANW Flush-mounted sensor Front
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
20210611
ETIMCLASSC
ETIM classcode
EC010035
EC010035
ETIMCLASSN
ETIM classname
Room sensor relative humidity/temp. active
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_75
Pr_75_75_76_75