Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bradley
Description
Awashroom Accessories Waste Receptacles 3158
Bill of material
awashroom_accessories_waste_receptacles_3158_semi_recessed
VARIANTNAME
DEFAULTELEVATION
Default Elevation
44.000
TWOTUMBLERLOCKS
Two Tumbler Locks
WIDTH
Width
14.250
HEIGHT
Height
49.250
DEPTHOFWHICHPROJECTS
Depth of which projects
DEPTH
Depth
6.625
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
OMNICLASSTITLE
OmniClass Title
Refuse Holders
OMNICLASSCODE
OmniClass Code
23.40.20.31.17
MODEL
Model
MASTERFORMATTITLE
MasterFormat Title
Waste Receptacles
MASTERFORMATNUMBER
MasterFormat Number
12 46 33
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
E1090200
ADACOMPLIANT
ADA Compliant
Yes
WALLOPENINGDEPTH
Wall Opening Depth
INNERCABINETVISIBILITY
Inner Cabinet Visibility
COLLARVISIBILITY
Collar Visibility
COLLARDEPTHADJUSTER
Collar Depth Adjuster