Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Tece
Description
Bath/Shower - Bath/Shower
Bill of material
9340000
CNSORDERNO
Article number
PICTURE
Picture
LODLEVEL
LOD Level Help Variable
H
Height adjustment
KT1
Shorttext 1
GTIN
IDNR
ASTEXT
Specification text
信息
Ausschreibungstext
HTML
Website
HTML
EF000010
Version
EF002169
Material
Steel
EF021320
Self-bearing construction
true
EF000139
Surface
Lacquered
EF005454
Height
1120 - 1320 mm
EF005452
Width
500 mm
EF005457
Depth
mm