Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20289 - Metal clip-on mounts for cable ties (Panduit® Pan-Steel®), stainless steel A2
Bill of material
BN 20289 3382528 metal clip-on mount MPWM-H56-Q
BNARTNR
Identification
3382528
NRCODE
Code
MPWM-H56-Q
BNNORM1
Panduit® Pan-Steel®
BNMAT
Material
Stainless steel A2
A
24.7 mm
B
7.3 mm
C
14.2 mm
BD
Drill diameter
8
KL
Clamping length
0,8-2,4
FQS
for section
LH, H