Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20417 - Cable tie mounts extra heavy (Panduit® Pan-Ty®), PA 6.6, black
Bill of material
BN 20417 3444705 cable tie mount TMEH-S10-Q0
BNARTNR
Identification
BNNORM1
Panduit® Pan-Ty®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black
B
18.3 mm
A
41.1 mm
C
15.5
SCH
Screw
D1
mm
D2
26.4 mm
FQS
for section
M / I / S / HS / H / LH / EH / HLM / HLT
NRCODE
Code