Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20515 - Fixed diameter cable clamps (Panduit®), PA 6.6, black, standard
Bill of material
BN 20515 3444785 fixed diameter cable clamp CCS31-S8-M0
BNARTNR
Identification
BNNORM1
Panduit®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black, standard
B
9.5 mm
A
mm
C
mm
D
4.2 mm
E
2.7 mm
FSCH
for screws
M4
NRCODE
Code