Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22004 - Cable glands
Bill of material
3691465
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
DI
n x Di
L
Length of Thread
mm
SW1
Wrench size 1
mm
SW2
Wrench size 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Messing CuZn39Pb3, galv. vernickelt
MATL
Material Lamellar insert
PA6
MATD
Material Sealing Elements
TPE/TPS
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP65
Protection grade
max. IP65
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs Tariff Number
74198090
BNMAT
Werkstoff