Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22007 - Cable glands
Bill of material
3691602
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping area
2x AS-i Bus-cable mm
L
Length of Thread
mm
SW1
Wrench size 1
mm
EK1
Corner dimension 1
mm
SW2
Wrench size 2
mm
EK2
Corner dimension 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATL
Material Lamellar insert
PA6 V-2
MATD
Material Sealing Elements
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP65
Protection grade
IP 65
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs Tariff Number
74198090
BNMAT
Werkstoff