Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22041 - Enlargers round
Bill of material
3692404
BNARTNR
Order number
ARTNR
Article No.
A
Thread
mm
B
Thread
mm
L
Length of Thread
mm
H
Height
mm
DA
Outer diameter
mm
DI
Inner diameter
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATO
Material O-Ring
NBR
PACK
Packaging Unit
PCS
IP68
Protection grade
max. IP68 EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
74198090
BNMAT
Material