Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22059 - Hex nuts
Bill of material
3692845
BNARTNR
Order number
ARTNR
Article No.
A
Thread
mm
SW1
Wrench size
mm
EK
across corners
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
Stainless steel 1.4305 / AISI 303
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs Tariff Number
73269098
BNMAT
Material