Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22065 - Elbow cable glands 90°
Bill of material
3692863
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
L
Length of Thread
mm
SW1
Wrench size
mm
EK1
across corners
mm
SW2
Wrench size
mm
EK2
across corners
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material elbow
Nickel-plated die-cast zinc
MATDS
Material pressure screw
Brass, nickel-plated
MATDR
Material washers
Galvanized steel
MATD
Material sealing ring
SBR / NBR
MATFS
Material locknut
Brass, nickel-plated
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP55
Protection grade
IP55 EN 60529
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs Tariff Number
79070000
BNMAT
Material