Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22073 - Cable glands with metric thread and pressure balance
Bill of material
9065526
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
L
Thread length
8 mm
SW1
Wrench size
mm
SW2
Wrench size
mm
EK2
Across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material Body
PA6 V-0
MATF
Color
MATM
Material Membrane
PTFE
MATD
Material sealing ring
CR/NBR
MATO
Material gasket
CR
PACK
Packaging Unit
5 PCS
RQ
Airflow l/h ΔP=0,07
57
WEP
Water entry pressure
0.2 bar
IP66
Protection grade
IP66
IP68
Protection grade
IP68 (0.2 bar / 30min)
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
BNMAT
Material