Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22077 - Cable glands
Bill of material
3690729
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
2x AS-i Bus-cable mm
L
Thread length
8 mm
SW1
Width Across Flats 1
mm
SW2
Width Across Flats 2
mm
EK
Across corners
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
PA6 V-2
MATF
Color
MATD
Material Sealing Elements
PACK
Packaging Unit
PCS
IP65
Protection grade
IP65
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs tariff number
39269097
BNMAT
Werkstoff