Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22079 - Cable glands
Bill of material
9032951
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
L
Length of Thread
mm
SW1
Wrench size
mm
SW2
Wrench size
mm
EK
Across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
34.5 g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATM
Material Membrane
PES
MATL
Slat insert material
PA6
MATD
Material sealing ring
CR / NBR
MATI
Material Inner ring
MATO
Material O-ring
NBR
PACK
Packaging Unit
5 PCS
RQ
Air flow
l/h ΔP=0,07
WEP
Water entry pressure
≥ 0.3 bar
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (0.3 bar / 60 min) EN 60529
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs number
74198090
BNMAT
Werkstoff