Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22089 - Elbows 90°
Bill of material
3691633
BNARTNR
Order number
ARTNR
Part No.
A
Connecting thread
mm
B
Inner thread
mm
L
Thread length
mm
DI
Diameter
mm
SW1
Key-width
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material Body
PA6 GF25
MATF
Colour
RAL 7035 light gray
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
CTN
Customs tariff number
39269097
BNMAT
Material