Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22090 - Elbow cable glands 90°
Bill of material
3691636
BNARTNR
Order number
ARTNR
Part No.
A
Connecting thread A
mm
C
Clamping area
mm
L
Thread length
mm
SW2
Key-width
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material Body
PA6 GF25
MATF
Colour
RAL 7035 light gray
MATDS
Pressure screw
PA6 GF30
MATD
Dichtelemente
SBR/NBR
MATDR
Washers
Galvanized steel
PACK
Packaging Unit
PCS
IP55
Protection grade
IP55
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
CTN
Customs tariff number
39269097
BNMAT
Material