Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22104 - Screw plugs
Bill of material
3691801
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
L
Length of Thread
mm
DA
Diameter
mm
H
Height
mm
INSTDM
Installationsdrehmoment
Nm
STGEW
Unit weight
g
MATK
Material body
PA6 GF30
MATF
Color
PACK
Packaging Unit
PCS
IP54
Protection grade
IP54 EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material