Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22105 - Reductions hexagonal
Bill of material
3691944
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
B
Connecting thread
mm
L
Length of Thread
mm
SW1
Wrench size
EK
Across corners
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
PA6 GF30
MATF
Color
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material