Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22106 - Enlargers hexagonal
Bill of material
3691970
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
B
Connecting thread
mm
L
Length of Thread
mm
SW1
Wrench size
mm
EK
Across corners
mm
DI
Inner diameter
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
PA6 GF30
MATF
Color
RAL 7035 light grey
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material