Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22110 - Pressure screws
Bill of material
3692001
BNARTNR
Order number
ARTNR
Article No.
D
Desing
A
Thread
mm
L
Length of Thread
mm
SW1
Wrench size
mm
EK
Across corners
mm
H
Height
mm
DI
Inner diameter
mm
STGEW
Unit weight
g
MATK
Material body
PA6 GF30
MATF
Color
RAL 7035 light grey
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
39269097
BNMAT
Material