Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22228 - Twisting sleeves
Bill of material
3692946
BNARTNR
Order number
ARTNR
Part No.
A
Connecting thread
C
Clamping area
mm
L
Thread length
mm
DA
Diameter
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material Body
PE-LLD
MATF
Colour
RAL 7035 light gray
PACK
Packaging Unit
PCS
IP54
Protection grade
IP54 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
90 °C
CTN
Customs tariff number
39269097
BNMAT
Werkstoff