Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 23102 - Power Socket Socket with internal thread massive press-fit technology, pins arranged in two rows
Bill of material
BN 23102 9072923 Power Socket Socket with internal thread 02.2.0003 M5/9/8
BNARTNR
Article no.
BNNORM1
MTCONNECTIVITY
DESG
Designation
CODE
Code
A
B
mm
C
mm
D
mm
E
3.5 mm
F
mm
N
No. of pins
DP
Drilling pattern
TYPE
Type
BNMAT
Material
Brass CuZn39Pb3
BNSURFACE
Surface protection
tin-plated