Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 489 - Angle joint housings type B, with snap ring and groove for circlips (DIN 71805 B), plain
Bill of material
BN 489 1191454 angle joint housing B 10
BNARTNR
Identification
BNNORM1
DIN 71805 B
BNMAT
Material
Steel
BNSURFACE
Surface
blank
D1
Diameter
mm
A
Distance ±0.3
mm
GEW
Nominal diameter
D
Nominal thread diameter
mm
D2K
Thread core diameter
mm
D3
Diameter ±0.5
mm
D4
Diameter ±0.5
mm
D5
Diameter ±0.15
mm
D6
Diameter max.
mm
E
Distance min.
mm
H1
Height ±0.4
mm
H2
Height ±0.5
mm
L1
Length max.
mm
L2
Length ±0.4
mm
W
mm