Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Brakecbl. Papst LPBr2 5,0m
Bill of material
HARTING 6.188720001705E+14
MANUID
Product number of the Manufacturer
6.188720001705E+14
PREVIEW
Preview
DESCSHORT
Short Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
DESCLONG
Long Description
Pre-assembled on both sides, Copper cable, (round), Largely oil resistant, Silicone-free
MANUTYPEDESC
Manufacturer Type Description
Brakecbl. Papst LPBr2 5,0m
SUPPLIERALTNO
Alternative product number
61 88 720 0017 0500
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink