Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
C0052 Pegboard Glassware 30x36x6
Bill of material
c0052_pegboard_glassware_30x36x6
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
C0052
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
760
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
3d1706c5-82fe-4132-9f66-4caa542d29d1
VARDESCRIPTION
Description
Glassware pegboard with drip trough and pegs, suitable for holding a wide variety of lab glassware. The pegboard is available in various materials (epoxy resin, stainless steel, and wood) and with or without finished back. The pegs are generally made of polypropylene and are available in various lengths which determines the number of pegs that are provided. Pricing is based upon an epoxy resin construction without finished back, 6.5" length pegs, and a 5" depth drip trough.