Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
C01C0 Cabinet UCB 1 Shelf 1 Drawer 36x18x22 Lh
Bill of material
c01c0_cabinet_u_c_b_1_shelf_1_drawer_36x18x22_lh
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
C01C0
VARNOMINALWIDTH
Nominal width
460
VARNOMINALHEIGHT
Nominal height
910
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
5616a045-08c5-4f3f-b155-a390050c9458
VARDESCRIPTION
Description
Glassware pegboard with drip trough and pegs, suitable for holding a wide variety of lab glassware. The pegboard is available in various materials (epoxy resin, stainless steel, and wood) and with or without finished back. The pegs are generally made of polypropylene and are available in various lengths which determines the number of pegs that are provided. Pricing is based upon an epoxy resin construction without finished back, 6.5" length pegs, and a 5" depth drip trough.
VARWEIGHTIP
Weight_IP
95
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Cabinet, U/C/B, 1 Shelf, 1 Drawer, 1 DO, 36x18x22
VARNSN
NSN
6530
VARJSN
JSN
C01C0
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Standing height under counter base cabinet with an adjustable shelf and a full width drawer above a solid right or left-hinged door (appropriate door hinge configuration to be indicated on equipment elevation drawings). Also referred to as a combination cabinet or a drawer and cupboard cabinet. For general purpose use throughout the facility.
VARDIMWIDTHIP
DIM_Width_IP
1.5 -
VARDIMHEIGHTIP
DIM_Height_IP
3 -
VARDIMDEPTHIP
DIM_Depth_IP
1.83333333333333 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0