Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
Cg090 Cabinet Wh 2 Sh 2 Sgdo Sloping Top 41x36x16
Bill of material
cg090_cabinet_wh_2_sh_2_sgdo_sloping_top_41x36x16_cg090___cabinet__w_h__2_sh__2_sgdo__sloping_top__41x36x16_12_x_16_
VARIANTNAME
CG090 - Cabinet, W/H, 2 SH, 2 SGDO, Sloping Top, 41x36x16 12"x 16"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
CG090
VARNOMINALWIDTH
Nominal width
910
VARNOMINALHEIGHT
Nominal height
1120
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
f652255b-c634-46f9-ac13-8516735aeff1
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Wall hung cabinet with two adjustable shelves, framed-glass sliding doors, and sloping top. Also referred to as a framed-glass sliding double door wall case. For general purpose use throughout the facility.