Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
CMC III Processing Unit - for 32 sensors / CAN-Bus units
Bill of material
7030.000
BEST
Model No.
7030.000
BEZ1
Designation 1
CMC III Processing Unit
BEZ2
Designation 2
for 32 sensors / CAN-Bus units
INFO
PDF Catalog
PDF Catalog
B
Width
138 mm
H
Height
40 mm
T
Depth
132 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.600 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627