Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bosch Security
Description
Communication Ceiling Loudspeaker range LC3 Accessory
Bill of material
communication_ceiling_loudspeaker_range_lc3_accessory_lc3_cbb_back_box_for_lc3_speaker
VARIANTNAME
LC3-CBB Back box for LC3 speaker
IFCEXPORTAS
IfcExportAs
IfcElectricAppliance
IFCEXPORTTYPE
IfcExportType
USERDEFINED
VORGABEANSICHT
Vorgabe-Ansicht
0.000 mm
MATERIALRALCOLOUR
MaterialRALColour
RAL 9010
MATERIAL
Material
ABS
LC3CBB
LC3-CBB
1.000
DIAMETER
Diameter
148.000 mm
DEPTH
Depth
96.300 mm
VERSION
Version
1
UNICLASS2015CODE
Uniclass2015Code
Ss_75_10_68_68 : Public address systems
URL
n/a
TYPENKOMMENTARE
Typenkommentare
n/a
REVITCATEGORY
RevitCategory
Communication Device
PLANNINGTOOLS
PlanningTools
http://www.boschsecurity.com/corporate/products-and-services/digital-public-address-and-emergency-sound-mass-notification-systems/index.html
MODELL
Modell
n/a
HERSTELLER
Hersteller
Bosch Security Systems
BAUELEMENT
Bauelement
n/a
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.com/documents/LC3_UC06E_IN_Installation_Note_enUS_9007213100729483.pdf
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
KOSTEN
Kosten
0.000
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.com/documents/LC3_UC06E_DS_Data_sheet_enUS_12281615883.pdf
MODELNUMBER
ModelNumber
F.01U.215.018
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
BESCHREIBUNG
Beschreibung
Back box for LC3 ceiling speakers, fully protects the loudspeaker from dust and dripping water, makes the unit vermin proof and prevents sound traveling via the ceiling cavity to adjacent areas, white RAL 9010.
BAUGRUPPENKENNZEICHEN
Baugruppenkennzeichen
E1010
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
n/a