Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bosch Security
Description
Communication Ceiling Loudspeaker Range LC5
Bill of material
communication_ceiling_loudspeaker_range_lc5_lc5_wc06e4_ceiling_loudspeaker__6w__abs__2_
VARIANTNAME
LC5-WC06E4 Ceiling loudspeaker, 6W, ABS, 2"
IFCEXPORTAS
IfcExportAs
IfcElectricAppliance
IFCEXPORTTYPE
IfcExportType
USERDEFINED
VORGABEANSICHT
Vorgabe-Ansicht
0.000 mm
MATERIALRALCOLOUR
MaterialRALColour
RAL 9003
MATERIAL
Material
ABS
LC5WC06E4
LC5-WC06E4
1.000
DIAMETER
Diameter
88.000 mm
DEPTH
Depth
78.000 mm
VERSION
Version
1
UNICLASS2015CODE
Uniclass2015Code
Ss_75_10_68_68 : Public address systems
URL
n/a
TYPENKOMMENTARE
Typenkommentare
n/a
REVITCATEGORY
RevitCategory
Communication Device
PLANNINGTOOLS
PlanningTools
http://www.boschsecurity.com/corporate/products-and-services/digital-public-address-and-emergency-sound-mass-notification-systems/index.html
MODELL
Modell
n/a
HERSTELLER
Hersteller
Bosch Security Systems
BAUELEMENT
Bauelement
n/a
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.com/documents/LC5_WC06E4_and_LC5_C_Installation_Manual_enUS_27100451723.pdf
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
KOSTEN
Kosten
0.000
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.com/documents/Data_sheet_enUS_9007213083477771.pdf
MODELNUMBER
ModelNumber
F.01U.282.353
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
BESCHREIBUNG
Beschreibung
Ceiling loudspeaker 6 W, circular, ABS grille, compact design, ceiling mounted by two leaf springs, white RAL 9003.
BAUGRUPPENKENNZEICHEN
Baugruppenkennzeichen
E1010
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
n/a