Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bosch Security
Description
Communication Columnarray Loudspeaker Active
Bill of material
communication_columnarray_loudspeaker_active_la3_vari_b_vari_directional_array_base_unit
VARIANTNAME
IFCEXPORTAS
IfcExportAs
IfcElectricAppliance
IFCEXPORTTYPE
IfcExportType
USERDEFINED
VORGABEANSICHT
Vorgabe-Ansicht
0.000 mm
MATERIALRALCOLOUR
MaterialRALColour
RAL 9007
MATERIAL
Material
Enclosure and Front grille- Steel
LA3VARIBH
LA3-VARI-BH
LA3VARIB
LA3-VARI-B
TOPBRACKETOFFSET
TopBracketOffset
220.000 mm
HEIGHT
Height
1200.000 mm
WIDTH
Width
130.000 mm
DEPTH
Depth
125.000 mm
UNICLASS2015CODE
Uniclass2015Code
Ss_75_10_68_68 : Public address systems
URL
n/a
TYPENKOMMENTARE
Typenkommentare
n/a
REVITCATEGORY
RevitCategory
Communication Device
PLANNINGTOOLS
PlanningTools
http://www.boschsecurity.com/corporate/products-and-services/digital-public-address-and-emergency-sound-mass-notification-systems/index.html
MODELL
Modell
n/a
HERSTELLER
Hersteller
Bosch Security Systems
BAUELEMENT
Bauelement
n/a
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.com/documents/IM_Installation_Manual_enUS_36028798933885963.pdf
VERSION
Version
1
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.com/documents/LA3_VARI_x(x)_Data_sheet_enUS_9007201169624587.pdf
MODELNUMBER
ModelNumber
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
BESCHREIBUNG
Beschreibung
KOSTEN
Kosten
0.000
BAUGRUPPENKENNZEICHEN
Baugruppenkennzeichen
E1010
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
http://resource.boschsecurity.us/documents/LA3_VARI_x(x)_A_E_Specification_enUS_1914871819.doc