Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bosch Security
Description
Communication Hemi Sphere Loudspeaker Facehosted
Bill of material
communication_hemi_sphere_loudspeaker_facehosted_ls1_oc100e_1_hemi_directional_loudspeaker__100w
VARIANTNAME
LS1-OC100E-1 Hemi-directional loudspeaker, 100W
IFCEXPORTAS
IfcExportAs
IfcElectricAppliance
IFCEXPORTTYPE
IfcExportType
USERDEFINED
VORGABEANSICHT
Vorgabe-Ansicht
0.000 mm
MATERIALRALCOLOUR
MaterialRALColour
RAL 9006/RAL 9023
MATERIAL
Material
ABS
HEIGHT
Height
425.000 mm
DIAMETER
Diameter
800.000 mm
VERSION
Version
1
UNICLASS2015CODE
Uniclass2015Code
Ss_75_10_68_68 : Public address systems
URL
n/a
TYPENKOMMENTARE
Typenkommentare
n/a
REVITCATEGORY
RevitCategory
Communication Device
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.com/documents/LS1_OC100E_1_Data_sheet_enUS_1931451531.pdf
PLANNINGTOOLS
PlanningTools
http://www.boschsecurity.com/corporate/products-and-services/digital-public-address-and-emergency-sound-mass-notification-systems/index.html
MODELNUMBER
ModelNumber
F.01U.167.870
MODELL
Modell
n/a
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
HERSTELLER
Hersteller
Bosch Security Systems
BAUELEMENT
Bauelement
n/a
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.com/documents/LS1_OC100E_1_Installation_Manual_enUS_18014400440935947.pdf
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
BESCHREIBUNG
Beschreibung
Hemi-directional loudspeaker, 100 W, high-impact ABS enclosure, metal grille, suspended mounted for large areas/high-ceilings, self-restoring tweeter overload protection, chlorine resistant, water and dust protected IP 42, white/silver finish.
KOSTEN
Kosten
0.000
BAUGRUPPENKENNZEICHEN
Baugruppenkennzeichen
E1010
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
n/a