Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bosch Security
Description
Communication Horn Loudspeaker Rectangular
Bill of material
communication_horn_loundspeaker_rectangular_lh1_10m10e_horn_loudspeaker__10w__7x8_
VARIANTNAME
IFCEXPORTAS
IfcExportAs
IfcElectricAppliance
IFCEXPORTTYPE
IfcExportType
USERDEFINED
VORGABEANSICHT
Vorgabe-Ansicht
0.000 mm
MATERIALRALCOLOUR
MaterialRALColour
RAL 7035
MATERIAL
Material
LH1UC30E
LH1-UC30E
LH110M10E
LH1-10M10E
WIDTH
Width
mm
MINANGLE
MinAngle
-90.000
MAXANGLE
MaxAngle
90.000
LENGTH
Length
mm
DEPTH
Depth
mm
ANGLECONTROL
AngleControl
0.000
ANGLE
Angle
0.000
VERSION
Version
1
UNICLASS2015CODE
Uniclass2015Code
Ss_75_10_68_68 : Public address systems
URL
n/a
TYPENKOMMENTARE
Typenkommentare
n/a
REVITCATEGORY
RevitCategory
Communication Device
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.com/documents/LH1_10M10E_Data_sheet_enUS_9007201187507979.pdf
PLANNINGTOOLS
PlanningTools
http://www.boschsecurity.com/corporate/products-and-services/digital-public-address-and-emergency-sound-mass-notification-systems/index.html
MODELNUMBER
ModelNumber
MODELL
Modell
n/a
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
HERSTELLER
Hersteller
Bosch Security Systems
BAUELEMENT
Bauelement
n/a
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.com/documents/LH1_10M10E_Installation_Manual_enUS_9007208840968715.pdf
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
BESCHREIBUNG
Beschreibung
KOSTEN
Kosten
0.000
BAUGRUPPENKENNZEICHEN
Baugruppenkennzeichen
E1010
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
n/a