Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Empresa
Rollon
Descrição:
Compact rail PLUS - Self-aligning linear guide rail, double row ball bearings, hardened raceways (max load 10800 N, max length 4000 mm)
Lista de peças
TMGC-00160/1/RVG18-3
INFO1
Long description
Compact Rail PLUS features double row ball bearings, new rigid rails with convex raceways and new robust steel sliders with longitudinal protection and floating wipers. It has been designed for the most demanding applications in terms of load capacities, dynamics and work environment, all while maintaining the self-aligning capabilities that make this product family unique.
GUI
Rail type
DIM
Size
INFO
Catalogue
Catalogue
CUR
Slider type
NC
Number of rollers
CONF
Configuration depending on type of slider
L
Rail length
NCR
Number of sliders in one rail (1:$NM.)