Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Connector round HARTING PushPullRJ45 V4
Bill of material
HARTING 6104201118101
MANUID
Product number of the Manufacturer
6104201118101
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, preLink® IDC insulation displacement termination, Contacts: 8, PushPull, Top entry, Material: Aluminium die-cast
DESCLONG
Long Description
Connectors, preLink® IDC insulation displacement termination, Contacts: 8, PushPull, Top entry, Material: Aluminium die-cast, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Connector round HARTING PushPullRJ45 V4
SUPPLIERALTNO
Alternative product number
61 04 201 1181 01
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB224
Arrangement of the cable lead-in
top
AAB373
Type of interlock
Push pull
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
Insulation displacement termination
AAT080
Pole number
8
AAU734
Manufacturer product description
Connector round HARTING PushPullRJ45 V4
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink