Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
CR1077 - Robust HMI with 64 bit multi-core processors
Bill of material
CR1077
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
CR1077: process and dialogue module; colour display with touch function; 7"; Dis
DESCLONG
Long Description
process and dialogue module; colour display with touch function; 7"; Display resolution 800 x 480; processor ARM Quad Core 64 Bit 1,2 GHz; RAM 1 GByte RAM; mass storage 8 GByte Flash; Dimensions 223.6 x 137.4 x 46.5 mm
BN
Bestellnummer
CR1077
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ecomatDisplay/7"/Touch
ERPGRSUPPLIER
ERP Group Supplier
M4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1