Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
CR1202 - Robust HMI with 64 bit multi-core processors
Bill of material
CR1202
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
CR1202: process and dialogue module; colour display; 12,3"; Display resolution 1
DESCLONG
Long Description
process and dialogue module; colour display; 12,3"; Display resolution 1280 x 480; processor ARM Dual Core 64 Bit 800 MHz; RAM 1 GByte RAM; mass storage 4 GByte Flash; Ethernet; CAN; USB; Dimensions 339.1 x 160.5 x 47.7 mm
BN
Bestellnummer
CR1202
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ecomatDisplay/12"/8:3
ERPGRSUPPLIER
ERP Group Supplier
M4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1