Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
CS Adapter plate - for Toptec
Bill of material
9828.110
BEST
Model No. SZ
9828.110
INFOWWW
Website
Website
BEZ1
Designation 1
CS Adapter plate
BEZ2
Designation 2
for Toptec, to accommodate filter fans suitable for cooling unit cutouts
B
Width
467 mm
H
Height
1042 mm
T
Depth
50 mm
GEW
Gewicht
3.92 kg
CNSECLASS51
27-18-07-92
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620