Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dorma
Description
Curtain Panel DORMA ST-Flex Screenwork Glass
Bill of material
DORMA - AUTOMATIC SLIDING DOOR SYSTEMS - ST FLEX - Curtain Panel DORMA ST-Flex Screenwork Glass - Curtain_Panel_DORMA_ST-Flex_Screenwork_Glass_10mm Single Glazed
PRODUCTNAME
Product name
Sliding Door ST-FLEX
PRODUCTGROUP
Product group
Complete Door Sets
PRODUCTFAMILY
Product family
Automatic and Revolving Doors
PRODUCTSKU
Product SKU
ST-FLEX_001-1
NOMINALWIDTH
Nominal Width
0
NOMINALHEIGHT
Nominal Height
0
MANUFACTURERNAME
Manufacturer name
DORMA
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
BARCODE
Barcode
0
UNSPSCCODE
UNSPSC Code
301715
IFCCLASSIFICATION
IFC Classification
Door
MATERIALSECONDARY
Material secondary
Metal
MATERIALMAIN
Material main
Glass
THICKNESS
Thickness
10 mm
PANELWIDTH
Panel Width
3000 mm
PANELHEIGHT
Panel Height
4.00 mm