Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
D0100 Analgesia Unit Inhalation Central Gases Vacuum
Bill of material
d0100_analgesia_unit_inhalation_central_gases_vacuum
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D0100
VARNOMINALWIDTH
Nominal width
610
VARNOMINALHEIGHT
Nominal height
1350
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
4b6fbec1-438e-47f5-b7ed-f2482415ecdd
VARDESCRIPTION
Description
Analgesia machine for use in dental treatment areas equipped with centrally piped oxygen, nitrous oxide and oral evacuation (HVE) systems. The unit is used in dental operatories for conscious sedation administration and includes flowmeter heads_ hoses with DISS (or other specified) connectors for attaching to house nitrous oxide, oxygen and vacuum systems_ and gas scavenger rubber goods. The mobile stand is height adjustable. Electronically controlled flowmeter heads are also available.
VARWEIGHTIP
Weight_IP
35
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
C
VARUTIL3MEDGAS
UTIL_3_MedGas
E
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
B
VARNOMENCLATURE
Nomenclature
Analgesia Unit, Inhalation, Central Gases/Vacuum
VARNSN
NSN
6520
VARJSN
JSN
D0100
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Analgesia machine for use in dental treatment areas equipped with centrally piped oxygen, nitrous oxide and oral evacuation (HVE) systems. The unit is used in dental operatories for conscious sedation administration and includes flowmeter heads_ hoses with DISS (or other specified) connectors for attaching to house nitrous oxide, oxygen and vacuum systems_ and gas scavenger rubber goods. The mobile stand is height adjustable. Electronically controlled flowmeter heads are also available.
VARDIMWIDTHIP
DIM_Width_IP
2 -
VARDIMHEIGHTIP
DIM_Height_IP
4.33333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
2 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0