Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Seps2bim
Description
D0664 Cabinet Wall Hanging Dental Laboratory 30x24x12
Bill of material
d0664_cabinet_wall_hanging_dental_laboratory_30x24x12
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D0664
VARNOMINALWIDTH
Nominal width
610
VARNOMINALHEIGHT
Nominal height
790
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
99c5590c-e62c-4d3d-a0e2-02259a92ab50
VARDESCRIPTION
Description
Heavy duty steel wall cabinet with adjustable shelves suitable for storage of dental laboratory case pans and dental laboratory equipment. Open front construction, no doors, with adjustable shelves. All components must be rust resistant due to the damp environment. Dimensions and shelf configuration vary by manufacturer. The supporting wall may require reinforcement for mounting this cabinet.