Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
D0670 Console Treatment Unit Dental Operatory
Bill of material
d0670_console_treatment_unit_dental_operatory
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D0670
VARNOMINALWIDTH
Nominal width
1120
VARNOMINALHEIGHT
Nominal height
1850
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
01f6519b-5fb5-4efd-a6e4-ca8f936ee19e
VARDESCRIPTION
Description
A dental treatment console or work station (also called a "12 o'clock unit) approximately 45" W x 72" H x 30" D. Consists of a base unit with storage and equipment drawers, a bifold door cabinet with slide out shelves and CPU storage. A midsection with chase and power bar for ancillary equipment and shelf for a monitor and keyboard. Upper storage unit may be pass-through or non-pass-through with glass shelves and see-through cabinet doors. Unit may also be configured with a pivoting work surface to hold all doctor and assistant instrumentation or with a wash station w/SS sink and knee or foot activated faucet and solid surface or laminate countertop. Unit is also available in other widths and heights. Final makeup of this unit is dependant on individual facility requirements determined at time of purchase.
VARWEIGHTIP
Weight_IP
0
VARWATTS2
Watts2
0
VARWATTS1
Watts1
240
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Console, Treatment Unit, Dental Operatory
VARNSN
NSN
6520
VARJSN
JSN
D0670
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
2
VARDETAILDESCRIPTION
DetailDescription
A dental treatment console or work station (also called a "12 o'clock unit) approximately 45" W x 72" H x 30" D. Consists of a base unit with storage and equipment drawers, a bifold door cabinet with slide out shelves and CPU storage. A midsection with chase and power bar for ancillary equipment and shelf for a monitor and keyboard. Upper storage unit may be pass-through or non-pass-through with glass shelves and see-through cabinet doors. Unit may also be configured with a pivoting work surface to hold all doctor and assistant instrumentation or with a wash station w/SS sink and knee or foot activated faucet and solid surface or laminate countertop. Unit is also available in other widths and heights. Final makeup of this unit is dependant on individual facility requirements determined at time of purchase.
VARDIMWIDTHIP
DIM_Width_IP
3.66666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
6.08333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
2.5 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0