d0810 sink ss 10x14x10
Seps2bim
Sink
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{seps2bim/sink/d0810_sink_ss_10x14x10.prj},{NB=sink - d0810_sink_ss_10x14x10 - d0810_sink_ss_10x14x10},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=360},{VARNOMINALHEIGHT=250},{VAREDITIONNUMBER=1},{VARWEIGHTIP=9},{VARWATTS2=0},{VARWATTS1=0},{VARNSN=6520},{VARELECVOLTS2=0},{VARELECVOLTS1=0},{VARELECPHASE2=0},{VARELECPHASE1=0},{VARELECHERTZSWITCH=0},{VARELECHERTZDEPENDENT=0},{VARELECHERTZ=0},{VARELECAMPS2=0},{VARELECAMPS1=0},{VARDIMWIDTHIP=1.16666666666667},{VARDIMHEIGHTIP=0.83333333333333304},{VARDIMDEPTHIP=0.83333333333333304},{VARBTUPERHOUR=0},{NAME=d0810_sink_ss_10x14x10},{INAME=d0810_sink_ss_10x14x10},{RFAFILE=d0810_sink_ss_10x14x10},{VARREGIONSOUTHAMERICA=None},{VARREGIONOCEANIA=None},{VARREGIONNORTHAMERICA=US}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Seps2bim
Description
D0810 Sink Ss 10x14x10
Bill of material
d0810_sink_ss_10x14x10
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D0810
VARNOMINALWIDTH
Nominal width
360
VARNOMINALHEIGHT
Nominal height
250
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
046753e2-fdb7-4f2b-9b1f-6f3c8c8fe7a8
VARDESCRIPTION
Description
Stainless steel sink used in dental laboratories. The unit includes a faucet and sink strainer.
VARWEIGHTIP
Weight_IP
9
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
D
VARNOMENCLATURE
Nomenclature
Sink, SS, 10x14x10
VARNSN
NSN
6520
VARJSN
JSN
D0810
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Stainless steel sink used in dental laboratories. The unit includes a faucet and sink strainer.
VARDIMWIDTHIP
DIM_Width_IP
1.16666666666667
-
VARDIMHEIGHTIP
DIM_Height_IP
0.83333333333333300
-
VARDIMDEPTHIP
DIM_Depth_IP
0.83333333333333300
-
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0