d3320 chair operating dental
Seps2bim
Chair
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{seps2bim/chair/d3320_chair_operating_dental.prj},{NB=chair - d3320_chair_operating_dental - d3320_chair_operating_dental},{VARWEIGHTNETKG=0},{VARNOMINALWIDTH=710},{VARNOMINALHEIGHT=1730},{VAREDITIONNUMBER=1},{VARWEIGHTIP=320},{VARWATTS2=0},{VARWATTS1=1800},{VARNSN=6520},{VARELECVOLTS2=0},{VARELECVOLTS1=120},{VARELECPHASE2=0},{VARELECPHASE1=1},{VARELECHERTZSWITCH=0},{VARELECHERTZDEPENDENT=0},{VARELECHERTZ=60},{VARELECAMPS2=0},{VARELECAMPS1=15},{VARDIMWIDTHIP=2.33333333333333},{VARDIMHEIGHTIP=5.66666666666667},{VARDIMDEPTHIP=6.66666666666667},{VARBTUPERHOUR=0},{NAME=d3320_chair_operating_dental},{INAME=d3320_chair_operating_dental},{RFAFILE=d3320_chair_operating_dental},{VARREGIONSOUTHAMERICA=None},{VARREGIONOCEANIA=None}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Seps2bim
Description
D3320 Chair Operating Dental
Bill of material
d3320_chair_operating_dental
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D3320
VARNOMINALWIDTH
Nominal width
710
VARNOMINALHEIGHT
Nominal height
1730
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
3a2c9e08-70ce-4707-a66f-35cbd0c7c42e
VARDESCRIPTION
Description
Dental operating chair designed for the treatment and comfort of dental patients. The chair shall be capable of multiple positions, shall swivel, contain an adjustable headrest and arm rests that pivot up and down. The chair shall operate by means of electrohydraulics. The upholstery shall be seamless with no crevices to catch debris and be easy to clean.
VARWEIGHTIP
Weight_IP
320
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1800
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
D
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
H
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
B
VARNOMENCLATURE
Nomenclature
Chair, Operating, Dental
VARNSN
NSN
6520
VARJSN
JSN
D3320
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
15
VARDETAILDESCRIPTION
DetailDescription
Dental operating chair designed for the treatment and comfort of dental patients. The chair shall be capable of multiple positions, shall swivel, contain an adjustable headrest and arm rests that pivot up and down. The chair shall operate by means of electrohydraulics. The upholstery shall be seamless with no crevices to catch debris and be easy to clean.
VARDIMWIDTHIP
DIM_Width_IP
2.33333333333333
-
VARDIMHEIGHTIP
DIM_Height_IP
5.66666666666667
-
VARDIMDEPTHIP
DIM_Depth_IP
6.66666666666667
-
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0